FZ002N
All data is subject to errors and technical modifications.
Art No.: | FZ002N |
EAN No.: | 3250612776504 |
Pack qty.: | 1 prt. |
Intended door position: | right |
Version as door for disconnecting switch interlocking: | no |
Type of door closing: | Hinged pattern handle and bar locking |
Number of keylock of the door: | 1 |
Door type for switch gear cabinet: | Partial door |
Door quantity: | 1 |
Transparent cover or door: | no |
Colour: | pure white |
Colour: | white |
RAL colour: | RAL 9010 - Pure white |
Material: | sheet steel |
Type of surface treatment: | powder-coated |
Depth of installed product: | 12 mm |
Height of installed product: | 469 mm |
Width of installed product: | 519 mm |
Number of rows: | 3 |
Quantity of section in width: | 2 |
Number of keys: | 1 |
European directive WEEE: | not concerned |
Protection index IP: | IP44 |