Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FWB62GS

FWB62GS FWB encl., univers,  IP44,950x550x161, QC

FWB62GS

FWB encl., univers, IP44,950x550x161, QC

Art No.:FWB62GS
prt.
EAN No.:

3250612736768

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting/surface-mounting/section make
Rated current:125 A
Type of door closing:hinged pattern handle
Number of keylock of the door:1
Cover type:With Notch
Door leave:single
Door quantity:1
Cover type:Door
Transparent cover or door:yes
Colour:white  
Enclosure material:steel
Material:Steel
Depth of installed product:161 mm
Internal depth:156,4 mm
Height of installed product:950 mm
Width of installed product:550 mm
Width in division units:12
Mounting plate included:no
With lock:no
Number of rows:12
Quantity of rails:12
European directive WEEE:concerned
Protection index IP:IP44
Protection class:isol.class II
  • FWB62GS
    FWB62GS FWB encl., univers,  IP44,950x550x161, QC
    FWB62GS
  • FWB62GS FWB encl., univers,  IP44,950x550x161, QC
All data is subject to errors and technical modifications.