Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FWB54S

FWB54S FWB encl., univers,  IP44,800x1050x161mm,  QC

FWB54S

FWB encl., univers, IP44,800x1050x161mm, QC

Art No.:FWB54S
prt.
EAN No.:

3250612735747

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting/surface-mounting/section make
With a pipe-in lead:yes
Compatible with DIN rail mounting:yes
Rated current:125 A
Type of door closing:Hinged pattern handle and bar locking
Number of keylock of the door:1
Cover type:With Notch
Door locking:without
Door leave:single
Door quantity:2
Cover type:Cover
Transparent cover or door:no
Copper weight of the product:0,162 kg
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:sheet steel
Depth of installed product:161 mm
Internal depth:161 mm
Height of installed product:800 mm
Width of installed product:1050 mm
Width in division units:12
Thickness of sidewall material:2 mm
Suitable for outdoor use:no
Number of conduit inlets:16
Mounting plate included:no
With lock:no
Number of rows:20
Quantity of section in width:4
Number of keys:1
Quantity of rails:20
Can be accessorized:yes
Number of openings for flange plates:8
Extension possible:yes
European directive WEEE:concerned
Protection class according to IEC-61140:II
IK protection code against mecanical impacts:09
Protection index IP:IP44
Protection class:isol.class II
Impact strength:IK09
  • FWB54S
    FWB54S FWB encl., univers,  IP44,800x1050x161mm,  QC
    FWB54S
  • FWB54S FWB encl., univers,  IP44,800x1050x161mm,  QC
All data is subject to errors and technical modifications.