Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FWB52S

FWB52S FWB encl., univers,  IP44,800x550x161mm,  QC

FWB52S

FWB encl., univers, IP44,800x550x161mm, QC

Art No.:FWB52S
prt.
EAN No.:

3250612735723

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting/surface-mounting/section make
With a pipe-in lead:yes
Compatible with DIN rail mounting:yes
Rated current:125 A
Type of door closing:hinged pattern handle
Number of keylock of the door:1
Door locking:without
Door leave:single
Door quantity:1
Cover type:Cover
Transparent cover or door:no
Copper weight of the product:0,081 kg
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:sheet steel
Depth of installed product:161 mm
Internal depth:161 mm
Height of installed product:800 mm
Width of installed product:550 mm
Width in division units:12
Thickness of sidewall material:2 mm
Suitable for outdoor use:no
Number of conduit inlets:8
Mounting plate included:no
With lock:no
Number of rows:10
Quantity of section in width:2
Number of keys:1
Quantity of rails:10
Can be accessorized:yes
Number of openings for flange plates:4
European directive WEEE:concerned
Protection class according to IEC-61140:II
IK protection code against mecanical impacts:09
Protection index IP:IP44
Protection class:isol.class II
Impact strength:IK09
  • FWB52S
    FWB52S FWB encl., univers,  IP44,800x550x161mm,  QC
    FWB52S
  • FWB52S FWB encl., univers,  IP44,800x550x161mm,  QC
All data is subject to errors and technical modifications.