FWB41S
FWB encl., univers, IP44,650x300x161mm, QC
Art No.: | FWB41S |
EAN No.: | 3250612735679 |
Pack qty.: | 1 prt. |
Fixing mode: | flush-mounting/surface-mounting/section make |
With a pipe-in lead: | yes |
Compatible with DIN rail mounting: | yes |
Rated current: | 125 A |
Type of door closing: | hinged pattern handle |
Number of keylock of the door: | 1 |
Cover type: | With Notch |
Door locking: | without |
Door leave: | single |
Door quantity: | 1 |
Cover type: | Cover |
Transparent cover or door: | no |
Copper weight of the product: | 0,042 kg |
Colour: | white |
RAL colour: | RAL 9010 - Pure white |
Material: | sheet steel |
Depth of installed product: | 161 mm |
Internal depth: | 160 mm |
Height of installed product: | 650 mm |
Width of installed product: | 300 mm |
Width in division units: | 12 |
Thickness of sidewall material: | 1 mm |
Suitable for outdoor use: | no |
Number of conduit inlets: | 4 |
Mounting plate included: | no |
With lock: | no |
Number of rows: | 4 |
Quantity of section in width: | 1 |
Number of keys: | 1 |
Quantity of rails: | 4 |
Can be accessorized: | yes |
Number of openings for flange plates: | 2 |
Extension possible: | yes |
European directive WEEE: | concerned |
Protection class according to IEC-61140: | II |
IK protection code against mecanical impacts: | 09 |
Protection index IP: | IP44 |
Protection class: | isol.class II |
Impact strength: | IK09 |
All data is subject to errors and technical modifications.