Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FWB41GS

FWB41GS FWB encl., univers,  IP44,650x300x161, QC

FWB41GS

FWB encl., univers, IP44,650x300x161, QC

Art No.:FWB41GS
prt.
EAN No.:

3250612737666

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
Rated current:125 A
Material thickness cover:1 mm
Type of door closing:hinged pattern handle
Number of keylock of the door:1
Cover type:With Notch
Door leave:single
Door quantity:1
Cover type:Door
Transparent cover or door:yes
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:Steel
Type of surface treatment:powder-coated
Depth of installed product:161 mm
Internal depth:161 mm
Height of installed product:650 mm
Width of installed product:300 mm
Width in division units:12
Thickness of sidewall material:1 mm
Suitable for outdoor use:no
Mounting plate included:no
With lock:no
Number of rows:4
Quantity of section in width:1
Quantity of rails:4
Number of openings for flange plates:2
Extension possible:yes
European directive WEEE:concerned
IK protection code against mecanical impacts:IK07
Protection index IP:IP44
Protection class:isol.class II
Fire resistance:-
  • FWB41GS
    FWB41GS FWB encl., univers,  IP44,650x300x161, QC
    FWB41GS
  • FWB41GS FWB encl., univers,  IP44,650x300x161, QC
All data is subject to errors and technical modifications.