Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FWB34GS

No picture available

FWB encl., univers, IP44,500x1050x161, QC

Art No.:FWB34GS
prt.
EAN No.:

3250612737659

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
Compatible with DIN rail mounting:yes
Rated current:125 A
Type of door closing:hinged pattern handle
Number of keylock of the door:1
Cover type:Closed (plain)
Door leave:double asymmetric
Door quantity:2
Cover type:Door
Transparent cover or door:yes
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:Steel
Type of surface treatment:powder-coated
Depth of installed product:161 mm
Internal depth:161 mm
Height of installed product:500 mm
Width of installed product:1050 mm
Width in division units:12
Thickness of sidewall material:1 mm
Suitable for outdoor use:no
Number of conduit inlets:16
Mounting plate included:no
With lock:no
Number of rows:12
Quantity of section in width:4
Number of keys:1
Quantity of rails:12
Can be accessorized:yes
Number of openings for flange plates:8
Extension possible:yes
European directive WEEE:concerned
IK protection code against mecanical impacts:IK07
Protection index IP:IP44
Protection class:isol.class II
  • FWB34GS
    No picture available
All data is subject to errors and technical modifications.