FWB33S
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
FZ107N | Door, univers right, transp. 500x550mm | 1 prt. | |||
FZ425 | Cable entry plate, univers, sealed | 1 prt. | |||
FZ428 | Cable entry plate, univers, IP44/IP54 | 1 prt. | |||
FZ597N | Locking, univers, cylinder, Nr.1242E | 1 prt. | |||
FZ598N | Door shield with handle, univers | 1 prt. | |||
FZ707 | Document holder, metal, DIN A4 | 1 prt. | |||
FZ791N | Color pen, 9ml, Color RAL 9010 | 1 prt. | |||
FZ794 | Document holder, T, DIN A4 | 10 prt. | |||
FZ803B | Mounting brackets, univers, f. IP44 | 1 SET | |||
FZ821N | Locking, univers, square 8mm, w.seal cover | 1 prt. | |||
FZ822N | Locking, univers, square 7mm, w.seal cover | 1 prt. | |||
FZ823N | Locking, univers, slot w.seal cover | 1 prt. | |||
FZ824N | Locking, univers, cylinder w.seal, 1242E | 1 prt. | |||
FZ890N | Wall fix. rail, unvivers, 2m, f.encl. IP44 | 1 prt. | |||
KM05B | PE/N Terminal, universZ, 4x5 clamp.point | 1 prt. | |||
KM13A | PE/N Terminal, universZ, 2x13 clamp.point | 2 prt. | |||
KM22A | PE/N Terminal, universZ, 2x22 clamp.point | 2 prt. | |||
KM25A | PE/N terminal, universZ, 2x25 clamp.point | 2 prt. | |||
KN00A | Terminal carrier, QC, uni-adapter | 1 prt. | |||
P012 | Cover strips, universal, for 12 module | 10 prt. | |||
S35S | Cover strips, RAL 9010, breakable, 219mm | 10 prt. | |||
U82A | DIN rail, 7.5 mm, 1-panel | 1 prt. | |||
U842B | DIN rail, 35x248x7,5mm, Metal, galvanized, | 1 prt. | |||
U850S | strain relief rail | 1 prt. | |||
UN03A | Carrier rails, univers, 450mm, 2pcs. | 1 prt. | |||
UN31TN | Kit, univers, FW, media, 450x250mm | 1 prt. | |||
UN32TN | Kit, univers, FW, media, 450x500mm | 1 prt. | |||
UT22B | Insulated DIN rail univers 7,5mm 1-field | 1 prt. | |||
UZ005 | Identifer stripe, universN, 12pcs. | 1 SET | |||
UZ006 | Paper strips, universN, 5 sheets | 1 SET | |||
UZ00K1 | Connection support, univers, QuickConnect | 1 prt. | |||
UZ01V2 | Adaptor, universN, simple, 20pcs | 1 prt. | |||
UZ03A1 | Tower underpart, universZ, with bar | 1 prt. | |||
UZ21M6 | Mounting plate, universN, perforated | 1 prt. | |||
UZ25V1 | Transmission clamp, universN, 20 pcs. | 1 prt. | |||
UZ25V2 | Transmission clamp, universN, 20 pcs. | 1 prt. | |||
UZ30F1 | Partition vertical for FW.. surface-moun | 1 prt. | |||
UZ31M5 | Mounting plate, universN, for telcom. | 1 prt. | |||
UZ31M6 | Mounting plate, univers, 390x247mm, punch. | 1 prt. | |||
UZ32M5 | Mounting plate, universN, for telcom. | 1 prt. | |||
ZZ10H | Partition, univers Z, horizontal | 1 prt. | |||
ZZ34S | cover strips | 10 prt. |
All data is subject to errors and technical modifications.