Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FWB32GS

FWB32GS FWB encl., univers,  IP44,500x550x161, QC

FWB32GS

FWB encl., univers, IP44,500x550x161, QC

Art No.:FWB32GS
prt.
EAN No.:

3250612736737

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting/surface-mounting/section make
Compatible with DIN rail mounting:yes
Rated current:125 A
Type of door closing:hinged pattern handle
Number of keylock of the door:1
Cover type:With Notch
Door leave:single
Door quantity:1
Cover type:Door
Transparent cover or door:yes
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:Steel
Depth of installed product:161 mm
Internal depth:156,4 mm
Height of installed product:500 mm
Width of installed product:550 mm
Width in division units:12
Suitable for outdoor use:no
Mounting plate included:no
With lock:no
Number of rows:6
Quantity of section in width:2
Number of keys:1
Can be accessorized:yes
Extension possible:yes
European directive WEEE:concerned
Protection index IP:IP44
Protection class:isol.class II
  • FWB32GS
    FWB32GS FWB encl., univers,  IP44,500x550x161, QC
    FWB32GS
  • FWB32GS FWB encl., univers,  IP44,500x550x161, QC
All data is subject to errors and technical modifications.