Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KN00A

KN00A Terminal carrier,  QC,  uni-adapter

KN00A

Terminal carrier, QC, uni-adapter

Art No.:KN00A
prt.
EAN No.:

3250613849504

Pack qty.:1 prt.
Technical Characteristics
Rated insulation voltage:400 V
RAL colour:RAL 9011 - Graphite black
Colour:black  
Colour:black
Material:Polyamid (PA)
Depth of installed product:42 mm
Height of installed product:35 mm
Width of installed product:105 mm
European directive WEEE:not concerned
Protection index IP:IP2X
  • KN00A
    KN00A Terminal carrier,  QC,  uni-adapter
    KN00A
  • KN00A Terminal carrier,  QC,  uni-adapter
All data is subject to errors and technical modifications.