Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FZ010NV

FZ010NV Door,  univers,  right,  slotted 800x550mm

FZ010NV

Door, univers, right, slotted 800x550mm

Art No.:FZ010NV
prt.
EAN No.:

3250612777334

Pack qty.:1 prt.
Technical Characteristics
Version as door for disconnecting switch interlocking:no
Type of door closing:Hinged pattern handle and bar locking
Number of keylock of the door:1
Door type for switch gear cabinet:Stop door
Door quantity:1
Transparent cover or door:no
Colour:pure white
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:sheet steel
Type of surface treatment:powder-coated
Depth of installed product:12 mm
Height of installed product:769 mm
Width of installed product:519 mm
Quantity of section in width:2
Number of keys:1
European directive WEEE:not concerned
Protection index IP:IP3X
  • FZ010NV
    FZ010NV Door,  univers,  right,  slotted 800x550mm
    FZ010NV
  • FZ010NV Door,  univers,  right,  slotted 800x550mm
All data is subject to errors and technical modifications.