Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

MCBs NQN, NRN, NSN

1 pole, Curve B, 25 kA

NQN106 MCB 1P 25kA B-6A 1M
NQN106
Art No.  Description Pack qty. 
NQN106MCB 1P 25kA B-6A 1M1 prt.
prt.
NQN110MCB 1P 25kA B-10A 1M1 prt.
prt.
NQN116MCB 1P 25kA B-16A 1M1 prt.
prt.
NQN120MCB 1P 25kA B-20A 1M1 prt.
prt.
NQN125MCB 1P 25kA B-25A 1M1 prt.
prt.
NQN132MCB 1P 20kA B-32A 1M1 prt.
prt.
NQN140MCB 1P 20kA B-40A 1M1 prt.
prt.
NQN150MCB 1P 15kA B-50A 1M1 prt.
prt.
NQN163MCB 1P 15kA B-63A 1M1 prt.
prt.

2 pole, Curve B, 25 kA

NQN206 MCB 2P 25kA B-6A 2M
NQN206
Art No.  Description Pack qty. 
NQN206MCB 2P 25kA B-6A 2M1 prt.
prt.
NQN210MCB 2P 25kA B-10A 2M1 prt.
prt.
NQN216MCB 2P 25kA B-16A 2M1 prt.
prt.
NQN220MCB 2P 25kA B-20A 2M1 prt.
prt.
NQN225MCB 2P 25kA B-25A 2M1 prt.
prt.
NQN232MCB 2P 20kA B-32A 2M1 prt.
prt.
NQN240MCB 2P 20kA B-40A 2M1 prt.
prt.
NQN250MCB 2P 15kA B-50A 2M1 prt.
prt.
NQN263MCB 2P 15kA B-63A 2M1 prt.
prt.

3 pole, Curve B, 25 kA

NQN306 MCB 3P 25kA B-6A 3M
NQN306
Art No.  Description Pack qty. 
NQN306MCB 3P 25kA B-6A 3M1 prt.
prt.
NQN310MCB 3P 25kA B-10A 3M1 prt.
prt.
NQN316MCB 3P 25kA B-16A 3M1 prt.
prt.
NQN320MCB 3P 25kA B-20A 3M1 prt.
prt.
NQN325MCB 3P 25kA B-25A 3M1 prt.
prt.
NQN332MCB 3P 20kA B-32A 3M1 prt.
prt.
NQN340MCB 3P 20kA B-40A 3M1 prt.
prt.
NQN350MCB 3P 15kA B-50A 3M1 prt.
prt.
NQN363MCB 3P 15kA B-63A 3M1 prt.
prt.

4 pole, Curve B, 25 kA

NQN406 MCB 4P 25kA B-6A 4M
NQN406
Art No.  Description Pack qty. 
NQN406MCB 4P 25kA B-6A 4M1 prt.
prt.
NQN410MCB 4P 25kA B-10A 4M1 prt.
prt.
NQN416MCB 4P 25kA B-16A 4M1 prt.
prt.
NQN420MCB 4P 25kA B-20A 4M1 prt.
prt.
NQN425MCB 4P 25kA B-25A 4M1 prt.
prt.
NQN432MCB 4P 20kA B-32A 4M1 prt.
prt.
NQN440MCB 4P 20kA B-40A 4M1 prt.
prt.
NQN450MCB 4P 15kA B-50A 4M1 prt.
prt.
NQN463MCB 4P 15kA B-63A 4M1 prt.
prt.

1 pole, Curve C, 25 kA

NRN100 MCB 1P 25kA C-0.5A 1M
NRN100
Art No.  Description Pack qty. 
NRN100MCB 1P 25kA C-0.5A 1M1 prt.
prt.
NRN101MCB 1P 25kA C-1A 1M1 prt.
prt.
NRN102MCB 1P 25kA C-2A 1M1 prt.
prt.
NRN103MCB 1P 25kA C-3A 1M1 prt.
prt.
NRN104MCB 1P 25kA C-4A 1M1 prt.
prt.
NRN106MCB 1P 25kA C-6A 1M1 prt.
prt.
NRN110MCB 1P 25kA C-10A 1M1 prt.
prt.
NRN116MCB 1P 25kA C-16A 1M1 prt.
prt.
NRN120MCB 1P 25kA C-20A 1M1 prt.
prt.
NRN125MCB 1P 25kA C-25A 1M1 prt.
prt.
NRN132MCB 1P 20kA C-32A 1M1 prt.
prt.
NRN140MCB 1P 20kA C-40A 1M1 prt.
prt.
NRN150MCB 1P 15kA C-50A 1M1 prt.
prt.
NRN163MCB 1P 15kA C-63A 1M1 prt.
prt.

2 pole, Curve C, 25 kA

NRN200 MCB 2P 25kA C-0.5A 2M
NRN200
Art No.  Description Pack qty. 
NRN200MCB 2P 25kA C-0.5A 2M1 prt.
prt.
NRN201MCB 2P 25kA C-1A 2M1 prt.
prt.
NRN202MCB 2P 25kA C-2A 2M1 prt.
prt.
NRN203MCB 2P 25kA C-3A 2M1 prt.
prt.
NRN204MCB 2P 25kA C-4A 2M1 prt.
prt.
NRN206MCB 2P 25kA C-6A 2M1 prt.
prt.
NRN210MCB 2P 25kA C-10A 2M1 prt.
prt.
NRN216MCB 2P 25kA C-16A 2M1 prt.
prt.
NRN220MCB 2P 25kA C-20A 2M1 prt.
prt.
NRN225MCB 2P 25kA C-25A 2M1 prt.
prt.
NRN232MCB 2P 20kA C-32A 2M1 prt.
prt.
NRN240MCB 2P 20kA C-40A 2M1 prt.
prt.
NRN250MCB 2P 15kA C-50A 2M1 prt.
prt.
NRN263MCB 2P 15kA C-63A 2M1 prt.
prt.

3 pole, Curve C, 25 kA

NRN300 MCB 3P 25kA C-0.5A 3M
NRN300
Art No.  Description Pack qty. 
NRN300MCB 3P 25kA C-0.5A 3M1 prt.
prt.
NRN301MCB 3P 25kA C-1A 3M1 prt.
prt.
NRN302MCB 3P 25kA C-2A 3M1 prt.
prt.
NRN303MCB 3P 25kA C-3A 3M1 prt.
prt.
NRN304MCB 3P 25kA C-4A 3M1 prt.
prt.
NRN310MCB 3P 25kA C-10A 3M1 prt.
prt.
NRN316MCB 3P 25kA C-16A 3M1 prt.
prt.
NRN320MCB 3P 25kA C-20A 3M1 prt.
prt.
NRN325MCB 3P 25kA C-25A 3M1 prt.
prt.
NRN332MCB 3P 20kA C-32A 3M1 prt.
prt.
NRN340MCB 3P 20kA C-40A 3M1 prt.
prt.
NRN350MCB 3P 15kA C-50A 3M1 prt.
prt.
NRN363MCB 3P 15kA C-63A 3M1 prt.
prt.

4 pole, Curve C, 25 kA

NRN400 MCB 4P 25kA C-0.5A 4M
NRN400
Art No.  Description Pack qty. 
NRN400MCB 4P 25kA C-0.5A 4M1 prt.
prt.
NRN401MCB 4P 25kA C-1A 4M1 prt.
prt.
NRN402MCB 4P 25kA C-2A 4M1 prt.
prt.
NRN403MCB 4P 25kA C-3A 4M1 prt.
prt.
NRN404MCB 4P 25kA C-4A 4M1 prt.
prt.
NRN406MCB 4P 25kA C-6A 4M1 prt.
prt.
NRN410MCB 4P 25kA C-10A 4M1 prt.
prt.
NRN416MCB 4P 25kA C-16A 4M1 prt.
prt.
NRN420MCB 4P 25kA C-20A 4M1 prt.
prt.
NRN425MCB 4P 25kA C-25A 4M1 prt.
prt.
NRN432MCB 4P 20kA C-32A 4M1 prt.
prt.
NRN440MCB 4P 20kA C-40A 4M1 prt.
prt.
NRN450MCB 4P 15kA C-50A 4M1 prt.
prt.
NRN463MCB 4P 15kA C-63A 4M1 prt.
prt.

1 pole, Curve D, 25 kA

NSN100 MCB 1P 25kA D-0.5A 1M
NSN100
Art No.  Description Pack qty. 
NSN100MCB 1P 25kA D-0.5A 1M1 prt.
prt.
NSN101MCB 1P 25kA D-1A 1M1 prt.
prt.
NSN102MCB 1P 25kA D-2A 1M1 prt.
prt.
NSN103MCB 1P 25kA D-3A 1M1 prt.
prt.
NSN104MCB 1P 25kA D-4A 1M1 prt.
prt.
NSN106MCB 1P 25kA D-6A 1M1 prt.
prt.
NSN110MCB 1P 25kA D-10A 1M1 prt.
prt.
NSN116MCB 1P 25kA D-16A 1M1 prt.
prt.
NSN120MCB 1P 25kA D-20A 1M1 prt.
prt.
NSN125MCB 1P 25kA D-25A 1M1 prt.
prt.
NSN132MCB 1P 20kA D-32A 1M1 prt.
prt.
NSN140MCB 1P 20kA D-40A 1M1 prt.
prt.
NSN150MCB 1P 15kA D-50A 1M1 prt.
prt.
NSN163MCB 1P 15kA D-63A 1M1 prt.
prt.

2 pole, Curve D, 25 kA

NSN200 MCB 2P 25kA D-0.5A 2M
NSN200
Art No.  Description Pack qty. 
NSN200MCB 2P 25kA D-0.5A 2M1 prt.
prt.
NSN201MCB 2P 25kA D-1A 2M1 prt.
prt.
NSN202MCB 2P 25kA D-2A 2M1 prt.
prt.
NSN203MCB 2P 25kA D-3A 2M1 prt.
prt.
NSN204MCB 2P 25kA D-4A 2M1 prt.
prt.
NSN206MCB 2P 25kA D-6A 2M1 prt.
prt.
NSN210MCB 2P 25kA D-10A 2M1 prt.
prt.
NSN216MCB 2P 25kA D-16A 2M1 prt.
prt.
NSN220MCB 2P 25kA D-20A 2M1 prt.
prt.
NSN225MCB 2P 25kA D-25A 2M1 prt.
prt.
NSN232MCB 2P 20kA D-32A 2M1 prt.
prt.
NSN240MCB 2P 20kA D-40A 2M1 prt.
prt.
NSN250MCB 2P 15kA D-50A 2M1 prt.
prt.
NSN263MCB 2P 15kA D-63A 2M1 prt.
prt.

2 pole, Curve D, 25 kA

NSN300 MCB 3P 25kA D-0.5A 3M
NSN300
Art No.  Description Pack qty. 
NSN300MCB 3P 25kA D-0.5A 3M1 prt.
prt.
NSN301MCB 3P 25kA D-1A 3M1 prt.
prt.
NSN302MCB 3P 25kA D-2A 3M1 prt.
prt.
NSN303MCB 3P 25kA D-3A 3M1 prt.
prt.
NSN304MCB 3P 25kA D-4A 3M1 prt.
prt.
NSN306MCB 3P 25kA D-6A 3M1 prt.
prt.
NSN310MCB 3P 25kA D-10A 3M1 prt.
prt.
NSN316MCB 3P 25kA D-16A 3M1 prt.
prt.
NSN320MCB 3P 25kA D-20A 3M1 prt.
prt.
NSN325MCB 3P 25kA D-25A 3M1 prt.
prt.
NSN332MCB 3P 20kA D-32A 3M1 prt.
prt.
NSN340MCB 3P 20kA D-40A 3M1 prt.
prt.
NSN350MCB 3P 15kA D-50A 3M1 prt.
prt.
NSN363MCB 3P 15kA D-63A 3M1 prt.
prt.

4 pole, Curve D, 25 kA

NSN400 MCB 4P 25kA D-0.5A 4M
NSN400
Art No.  Description Pack qty. 
NSN400MCB 4P 25kA D-0.5A 4M1 prt.
prt.
NSN401MCB 4P 25kA D-1A 4M1 prt.
prt.
NSN402MCB 4P 25kA D-2A 4M1 prt.
prt.
NSN403MCB 4P 25kA D-3A 4M1 prt.
prt.
NSN404MCB 4P 25kA D-4A 4M1 prt.
prt.
NSN406MCB 4P 25kA D-6A 4M1 prt.
prt.
NSN410MCB 4P 25kA D-10A 4M1 prt.
prt.
NSN416MCB 4P 25kA D-16A 4M1 prt.
prt.
NSN420MCB 4P 25kA D-20A 4M1 prt.
prt.
NSN425MCB 4P 25kA D-25A 4M1 prt.
prt.
NSN432MCB 4P 20kA D-32A 4M1 prt.
prt.
NSN440MCB 4P 20kA D-40A 4M1 prt.
prt.
NSN450MCB 4P 15kA D-50A 4M1 prt.
prt.
NSN463MCB 4P 15kA D-63A 4M1 prt.
prt.

Terminal shield

MZN120 Terminal shield / screw shield for MCB
MZN120
Art No.  Description Pack qty. 
MZN120Terminal shield / screw shield for MCB4 prt.
prt.
MZN1211 set of 3 inter-pole barriers for MCB1 SET
SET
All data is subject to errors and technical modifications.