Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SA463

SA463 Trip free switch 4P 63A

SA463
SA463 Trip free switch 4P 63A

Trip free switch 4P 63A

Art No.:SA463
prt.
EAN No.:

3250615514639

Pack qty.:1 prt.
Technical Characteristics
Type of order:Break switch
Number of poles:4 P
Type of pole:4 P
Rated operational voltage Ue:230 / 415 V
Type of voltage input 1:AC
Rated current:63 A
Rated short-time withstand current 1s:800 A
Total power loss under IN:14,09 W
Power loss per pole at In:3,69 W
Depth of installed product:68 mm
Height of installed product:83 mm
Width of installed product:79 mm
Tightening torque:2,7Nm
Connection cross-sect. flexible conductor:SW: 6 to 25mm² / Aux:0,5 to 6mm²
Connection cross-sect. rigid cable:Sw: 6 / 25mm² - Aux: 1 / 10mm²
Type of connection:with screw
Quantity of NC contacts:1
Quantity of NO contacts:5
European directive WEEE:concerned
Protection index IP:IP20
Operating temperature:-25…40 °C
Storage/transport temperature:-25…70 °C
  • SA463
    SA463 Trip free switch 4P 63A
    SA463
  • SA463
    No picture available
All data is subject to errors and technical modifications.