Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SA280

SA280 Trip free switch 2P 80A

SA280
SA280 Trip free switch 2P 80A

Trip free switch 2P 80A

Art No.:SA280
prt.
EAN No.:

3250615512802

Pack qty.:1 prt.
Technical Characteristics
Type of order:Break switch
Number of poles:2 P
Type of pole:2 P
Rated operational voltage Ue:230 V
Type of voltage input 1:AC
Rated current:80 A
Rated short-time withstand current 1s:960 A
Total power loss under IN:12,33 W
Power loss per pole at In:6,07 W
Depth of installed product:68 mm
Height of installed product:83 mm
Width of installed product:44 mm
Tightening torque:2,7Nm
Connection cross-sect. flexible conductor:SW: 6 to 25mm² / Aux:0,5 to 6mm²
Connection cross-sect. rigid cable:Sw: 6 / 25mm² - Aux: 1 / 10mm²
Type of connection:with screw
Quantity of NC contacts:1
Quantity of NO contacts:3
European directive WEEE:concerned
Protection index IP:IP20
Operating temperature:-25…40 °C
Storage/transport temperature:-25…70 °C
  • SA280
    SA280 Trip free switch 2P 80A
    SA280
  • SA280
    No picture available
All data is subject to errors and technical modifications.