Standard modular contactors
230V AC 50Hz control coil voltage
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
ESC125 | Contactor 25A, 1NO, 230V | 12 prt. | |||
ESC126 | Contactor 25A, 1NC, 230V | 1 prt. | |||
ESC225 | Contactor 25A, 2NO, 230V | 12 prt. | |||
ESC240 | Contactor 40A, 2NO, 230V | 4 prt. | |||
ESC263 | Contactor 63A, 2NO, 230V | 1 prt. | |||
ESC226 | Contactor 25A, 2NC, 230V | 12 prt. | |||
ESC241 | Contactor 40A, 2NC, 230V | 1 prt. | |||
ESC264 | Contactor 63A, 2NC, 230V | 1 prt. | |||
ESC227 | Contactor 25A, 1NO+1NC, 230V | 12 prt. | |||
ESC325 | Contactor 25A, 3NO, 230V | 1 prt. | |||
ESC340 | Contactor 40A, 3NO, 230V | 4 prt. | |||
ESC363 | Contactor 63A, 3NO, 230V | 1 prt. | |||
ESC425 | Contactor 25A, 4NO, 230V | 6 prt. | |||
ESC440 | Contactor 40A, 4NO, 230V | 4 prt. | |||
ESC463 | Contactor 63A, 4NO, 230V | 4 prt. | |||
ESC426 | Contactor 25A, 4NC, 230V | 1 prt. | |||
ESC441 | Contactor 40A, 4NC, 230V | 1 prt. | |||
ESC464 | Contactor 63A, 4NC, 230V | 1 prt. | |||
ESC427 | Contactor 25A, 2NO+2NC, 230V | 1 prt. | |||
ESC442 | Contactor 40A, 2NO+2NC, 230V | 1 prt. | |||
ESC465 | Contactor 63A, 2NO+2NC, 230V | 1 prt. | |||
ESC428 | Contactor 25A, 3NO+1NC, 230V | 1 prt. | |||
ESC443 | Contactor 40A, 3NO+1NC, 230V | 1 prt. | |||
ESC466 | Contactor 63A, 3NO+1NC, 230V | 1 prt. |
Accessories
All data is subject to errors and technical modifications.