Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SVN463

SVN463 Latching 2NO PB + green light 12/48V

SVN463

Latching 2NO PB + green light 12/48V

Art No.:SVN463
prt.
EAN No.:

3250615725554

Pack qty.:12 prt.
Technical Characteristics
Rated operational voltage Ue:12 / 48 V
Frequency:50/60 Hz
Rated insulation voltage:250 V
Rated impulse withstand voltage:4000 V
Switching voltage:230 V
Rated current:16 A
Momentary-contact current:16 A
Prospective short circuit withstand with MCB 16A B curve:1000A [Prot:16AcurveB]
Prospective short circuit withstand with fuse 16A gG:1000A [Prot:16AgG]
Thermal rated current outside of housings:16 A
Total power loss under IN:0,8 W
Electric endurance in number of cycles:15000
Number of mechanical operations:15000
Colour:green
Depth of installed product:66 mm
Height of installed product:83 mm
Width of installed product:17,5 mm
Type of lamp:LED
Lamp voltage:48 V
Tightening torque:1,7Nm
Connection cross-sect. flexible conductor:0,75 / 6mm²
Connection cross-sect. rigid cable:0,75 / 10mm²
Lamp socket type:Sans
Type of connection:with screw
Quantity of NO contacts:2
European directive WEEE:concerned
Protection index IP:IP20
Operating temperature:-20…50 °C
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Altitude:2000 m
Storage/transport temperature:-40…80 °C
  • SVN463
    SVN463 Latching 2NO PB + green light 12/48V
    SVN463
  • SVN463 Latching 2NO PB + green light 12/48V
All data is subject to errors and technical modifications.