Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Push buttons

Impulse push buttons

SVN311 Impulse 1NO Pushbutton
SVN311
Art No.  Description Pack qty. 
SVN311Impulse 1NO Pushbutton12 prt.
prt.
SVN321Impulse 1NC Pushbutton12 prt.
prt.
SVN331Impulse 2NO Pushbutton12 prt.
prt.
SVN341Impulse 2NC Pushbutton12 prt.
prt.
SVN351Impulse 1NO/NC Pushbutton12 prt.
prt.
SVN371Impulse 2NO Double Pushbutton12 prt.
prt.
SVN391Impulse 1NO + 1NC Double Pushbutton12 prt.
prt.

Impulse push buttons with indicator light

SVN432 Impulse 2NO PB + red light 230VAC
SVN432
Art No.  Description Pack qty. 
SVN432Impulse 2NO PB + red light 230VAC12 prt.
prt.
SVN422Impulse 1NC PB + red light 230VAC12 prt.
prt.
SVN441Impulse 2NC PB + green light 230VAC12 prt.
prt.
SVN411Impulse 1NO PB + green light 230VAC12 prt.
prt.
SVN452Impulse 1NO/NC PB + red light 230VAC12 prt.
prt.
SVN461Impulse 2NO PB + green light 12/48V12 prt.
prt.
SVN462Impulse 2NO PB + red light 12/48V12 prt.
prt.

Latching push buttons

SVN312 Latching 1NO Pushbutton
SVN312
Art No.  Description Pack qty. 
SVN312Latching 1NO Pushbutton12 prt.
prt.
SVN332Latching 2NO Pushbutton12 prt.
prt.
SVN322Latching 1NC Pushbutton12 prt.
prt.
SVN342Latching 2NC Pushbutton12 prt.
prt.
SVN352Latching 1NO/NC Pushbutton12 prt.
prt.

Latching push buttons with indicator light

SVN413 Latching 1NO PB + green light 230VAC
SVN413
Art No.  Description Pack qty. 
SVN413Latching 1NO PB + green light 230VAC12 prt.
prt.
SVN433Latching 2NO PB + green light 230VAC12 prt.
prt.
SVN463Latching 2NO PB + green light 12/48V12 prt.
prt.
SVN464Latching 2NO PB + red light 12/48V12 prt.
prt.
All data is subject to errors and technical modifications.