FZ515
All data is subject to errors and technical modifications.
Art No.: | FZ515 |
EAN No.: | 3250612765157 |
Pack qty.: | 10 prt. |
Execution of the handle: | other |
Material: | Steel |
Depth of installed product: | 7,5 cm |
Height of installed product: | 12 cm |
Width of installed product: | 9,5 cm |
European directive WEEE: | not concerned |