Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FM537

No picture available

Plain door, Quadro5, H1710 W700 mm

Art No.:FM537
prt.
EAN No.:

3250612635375

Pack qty.:1 prt.
Technical Characteristics
Version as door for disconnecting switch interlocking:yes
Type of door closing:lock with male triangular wrench
Number of keylock of the door:1
Door type for switch gear cabinet:Lock door
Door quantity:1
Transparent cover or door:no
Colour:RAL 9010
Colour:white  
RAL colour:RAL 9010 - Pure white
Material:Steel
Type of surface treatment:Painted
Depth of installed product:58 mm
Height of installed product:1710 mm
Width of installed product:685 mm
Number of keys:1
European directive WEEE:not concerned
Protection index IP:IP55
  • FM537
    No picture available
All data is subject to errors and technical modifications.