Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC428HL

No picture available

Hor. kit quadro.sy. h250 800x200 mm

Art No.:UC428HL
prt.
EAN No.:

3250616136298

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:100 mm
Height of installed product:200 mm
Width of installed product:800 mm
With cover:no
Number of units:1
Quantity of section in width:3
Can be accessorized:yes
Quantity of steps in height:8
With busbar:no
European directive WEEE:not concerned
Protection class:isol.class I
  • UC428HL
    No picture available
All data is subject to errors and technical modifications.