Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC360HM

UC360HM MCCB kit quadro.sy. h1250/1600 600x600mm

UC360HM
UC360HM MCCB kit quadro.sy. h1250/1600 600x600mm
Product Drawing Equip. kits for main incomers h1600 LSI class II

MCCB kit quadro.sy. h1250/1600 600x600mm

Art No.:UC360HM
prt.
EAN No.:

3250616137912

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:600 mm
Height of installed product:600 mm
Width of installed product:150 mm
Quantity of section in width:2
Can be accessorized:yes
Quantity of steps in height:24
European directive WEEE:not concerned
Protection class:isol.class II
  • UC360HM
    UC360HM MCCB kit quadro.sy. h1250/1600 600x600mm
    UC360HM
  • UC360HM
    Product Drawing Equip. kits for main incomers h1600 LSI class II
  • UC360HM MCCB kit quadro.sy. h1250/1600 600x600mm
  • Product Drawing Equip. kits for main incomers h1600 LSI class II
All data is subject to errors and technical modifications.