Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC355H

UC355H MCCB kit quadro.sy. h800/1000 800x400 mm

UC355H

MCCB kit quadro.sy. h800/1000 800x400 mm

Art No.:UC355H
prt.
EAN No.:

3250616136373

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:100 mm
Height of installed product:400 mm
Width of installed product:800 mm
Number of units:1
Quantity of section in width:3
European directive WEEE:not concerned
Protection class:isol.class II
  • UC355H
    UC355H MCCB kit quadro.sy. h800/1000 800x400 mm
    UC355H
  • UC355H MCCB kit quadro.sy. h800/1000 800x400 mm
All data is subject to errors and technical modifications.