Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC351H

No picture available

MCCB kit h800/1000 quadro.sy. 600x800 mm

Art No.:UC351H
prt.
EAN No.:

3250616136366

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:100 mm
Height of installed product:600 mm
Width of installed product:800 mm
Number of units:1
Quantity of section in width:3
Can be accessorized:yes
Quantity of steps in height:24
European directive WEEE:not concerned
Protection class:isol.class II
  • UC351H
    No picture available
All data is subject to errors and technical modifications.