Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC350HM

UC350HM MCCB kit quadro h800/1000A 600x600 mm

UC350HM
UC350HM MCCB kit quadro h800/1000A 600x600 mm
Product Drawing Equip. kits for main incomers h1000 LSI class II

MCCB kit quadro h800/1000A 600x600 mm

Art No.:UC350HM
prt.
EAN No.:

3250616137998

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:596 mm
Height of installed product:600 mm
Width of installed product:75 mm
Quantity of steps in height:24
Number of units:1
Quantity of section in width:2
Can be accessorized:yes
European directive WEEE:not concerned
  • UC350HM
    UC350HM MCCB kit quadro h800/1000A 600x600 mm
    UC350HM
  • UC350HM
    Product Drawing Equip. kits for main incomers h1000 LSI class II
  • UC350HM MCCB kit quadro h800/1000A 600x600 mm
  • Product Drawing Equip. kits for main incomers h1000 LSI class II
All data is subject to errors and technical modifications.