Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC332

Product Drawing Equip. kits for HA switches 100 to 400 A Steel

Ver. kit quadro.sy. x250 300x350 mm

Art No.:UC332
prt.
EAN No.:

3250610613061

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Material:Steel
Depth of installed product:100 mm
Height of installed product:300 mm
Width of installed product:250 mm
Quantity of section in width:1
Can be accessorized:yes
Quantity of steps in height:12
Protection class:isol.class II
  • UC332
    Product Drawing Equip. kits for HA switches 100 to 400 A Steel
  • Product Drawing Equip. kits for HA switches 100 to 400 A Steel
All data is subject to errors and technical modifications.