Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC330H

Product Drawing Equip. kits for main incomers x250 class II

kit quadro.system HIB250 350x400 mm

Art No.:UC330H
prt.
EAN No.:

3250616133082

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:100 mm
Height of installed product:400 mm
Width of installed product:350 mm
Number of units:1
Quantity of section in width:1
Can be accessorized:yes
Quantity of steps in height:24
European directive WEEE:not concerned
Protection class:isol.class II
  • UC330H
    Product Drawing Equip. kits for main incomers x250 class II
  • Product Drawing Equip. kits for main incomers x250 class II
All data is subject to errors and technical modifications.