Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC322H

No picture available

Ver. MCCB kit quadro.sy. x250 300x800 mm

Art No.:UC322H
prt.
EAN No.:

3250616136229

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:100 mm
Height of installed product:300 mm
Width of installed product:800 mm
Number of units:3
Quantity of section in width:3
Can be accessorized:yes
Quantity of steps in height:12
European directive WEEE:not concerned
Protection class:isol.class II
  • UC322H
    No picture available
All data is subject to errors and technical modifications.