Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC321HM

UC321HM MCCB ver. kit quadro.sy. x250 300x600 mm

UC321HM
UC321HM MCCB ver. kit quadro.sy. x250 300x600 mm
Product Drawing Equip. kits for main incomers h250 LSI class II

MCCB ver. kit quadro.sy. x250 300x600 mm

Art No.:UC321HM
prt.
EAN No.:

3250616137561

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:100 mm
Height of installed product:300 mm
Width of installed product:600 mm
Number of units:1
Quantity of section in width:2
European directive WEEE:not concerned
Protection class:isol.class II
  • UC321HM
    UC321HM MCCB ver. kit quadro.sy. x250 300x600 mm
    UC321HM
  • UC321HM
    Product Drawing Equip. kits for main incomers h250 LSI class II
  • UC321HM MCCB ver. kit quadro.sy. x250 300x600 mm
  • Product Drawing Equip. kits for main incomers h250 LSI class II
All data is subject to errors and technical modifications.