Registration
myHager
Email (Username)
*
Password
*
Forgot your password?
Login
Products
Solutions
Downloads & Services
Contact
En
|
Fr
|
Overview
Energy distribution
Cable management
Wiring accessories and building automation
Security
Overview
quadro+ system
agardio.manager
Energy meters
H3+ MCCBs
Witty charging station
tebis KNX solution
domovea
Berker by Hager design
Energy Efficiency
Cable Management Design
Electronics and RF solutions
Berker by Hager Manufaktur
Overview
Documentation
Softwares & Applications
About standard IEC-61439
F.A.Q.
Assistance
Overview
Hager Worldwide
News
Events
Contact us
Closest wholesalers
Overview
Small enclosures
Main switchboards
Main incomers
Protection devices
Photovoltaic system
Power, control and signaling
Counting and metering
Connection
Overview
Residential trunking
tehalit.lifea line distribution
tehalit.queraz installation trunking
Office equipment
tehalit.beha-set enclosure trunking
tehalit.camelea trunking
Overview
Wiring accessories European Standards
VDI communication enclosures
Energy and lighting control
Building automation
Overview
Wireless alarm
Compact light switch basic
Doorbells
Overview
quadro+ for Consultants
quadro+ for Panel builders
Overview
Catalogues
Brochures
Selection guides
Wallpapers
Technical handbook
Instruction manuals
EU declarations of conformity
Tender texts
Certificates
Videos
Overview
mediaHUB
ElcomNet
Berker TS configurator
Overview
Customer service
Training
Technical assistance
Overview
Good Design Award distinction for Manufaktur
covid-19 update
Overview
Hager Obernai
Algeria
Botswana
Cameroon
DR Congo
Eritrea
Ethiopia
Gabon
Ghana
Israel
Ivory Coast
Jordania
Kenya
Lesotho
Libya
Madagascar
Malta
Mauritius
Morocco
Namibia
Nigeria
Rwanda
South Africa
Swaziland
Syria
Tanzania
Tunisia
Uganda
Zambia
Zimbabwe
Overview
Mini gamma
gamma 13
gamma 18
Cosmos
golf
vega
alfa
gala
volta
vector
vega D
FW
Overview
quadro4
quadro5
quadro+ evo
quadro equipment system
quadro distribution system
quadro automatism IP65
orion plus
Overview
h3 MCCBs and trip-free switches
h3+ MCCBs
Earth leakage relays and torroids
Load break switches
Changeover switches
Overview
Miniature circuit breakers
Magnetic MCBs
Add-on blocks
Motor starters
Main MCBs
RCBOs
RCCBs
Auxiliaries
Prong insulated busbars and accessories
Circuit breakers
HRC cartridge fuses
Surge protection devices
Overview
Solution for DC protection
Overview
Modular contactors without override control
Switches
Trip-free switches
Indicator lights and push buttons
Emergency lighting, remote control
Transformers
Bells and buzzers
Control and signalling
Contactor - Selection tool
Overview
Metering
Overview
Busbars and accessories
Distribution blocks
Blocks and terminals
Quick Connect and cage terminals
Mini-junction terminals
Anti-shear terminals, equipped connection blocks
Overview
Skirtings
Plinths
Accessories for skirtings and plinths
Overview
tehalit.lifea with adjustable partition
tehalit.lifea with large dimensions
tehalit.lifea for air-conditioning and heat pump
Accessories
tehalit.lifea cable trunking on a roll
tehalit.lifea self-adhesive mini-snaps
Overview
tehalit.queraz PVC with direct locking system
tehalit.queraz alu with direct locking system
systo sockets for trunking
PVC, aluminium and steel trunking
Overview
Pole system
RS design poles
ecoline outlets
Multi outlet blocs NR
Accessories
Floor trunking and accessories
Overview
Cable ducting system
Accessories
Overview
Halogen free trunking
tehalit.camelea steel sheet trunking
Fire resistant trunkings
Overview
gallery
essensya
cubyko
Overview
nodeis communication enclosures
Overview
Motion and presence detectors
Time lag switches
Latching relay
Dimmers
Programming
Time switches
Overview
KNX quicklink
Overview
Wireless alarm sepio
Wireless alarm logisty.serenity
Wired alarm
Mixed alarm
Stand alone alarm
Overview
Radio doorphones
Overview
flash.melody
Home in English
/
Products
/
Energy distribution
/
Main switchboards
/
quadro equipment system
/
quadro4 - quadro5 - quadro+, equipment kits for main incomers from 20 to 1600 A
/
UC321HM
Products
Energy distribution
Small enclosures
Main switchboards
quadro4
quadro5
quadro+ evo
quadro equipment system
quadro distribution system
quadro automatism IP65
orion plus
Main incomers
Protection devices
Photovoltaic system
Power, control and signaling
Counting and metering
Connection
Cable management
Wiring accessories and building automation
Security
About us
Company profile
Contact us
myHager account
Registration
Contact
contact us
closest wholesaler
Documentation
Catalogues & Brochures
UC321HM
Technical Properties
Technical Properties
Accessories
Accessories
Download
Download
UC321HM
UC321HM
MCCB ver. kit quadro.sy. x250 300x600 mm
Art No.:
UC321HM
prt.
EAN No.:
3250616137561
Pack qty.:
1 prt.
Datasheet (pdf)
Technical Characteristics
close all
open all
Materials
Colour:
RAL 9010
Dimensions
Depth of installed product:
100 mm
Height of installed product:
300 mm
Width of installed product:
600 mm
Equipment
Number of units:
1
Quantity of section in width:
2
Standards
European directive WEEE:
not concerned
UC321HM
UC321HM
UC321HM
Back to quadro4 - quadro5 - quadro+, equipment kits for main incomers from 20 to 1600 A
All data is subject to errors and technical modifications.