Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC320H

UC320H MCCB ver. kit quadro.sy. x250 350x300 mm

UC320H
UC320H MCCB ver. kit quadro.sy. x250 350x300 mm
Product Drawing Equip. kits for main incomers h250 LSI class II

MCCB ver. kit quadro.sy. x250 350x300 mm

Art No.:UC320H
prt.
EAN No.:

3250616133051

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:100 mm
Height of installed product:300 mm
Width of installed product:250 mm
Number of units:1
Quantity of section in width:1
European directive WEEE:not concerned
Protection class:isol.class II
  • UC320H
    UC320H MCCB ver. kit quadro.sy. x250 350x300 mm
    UC320H
  • UC320H
    Product Drawing Equip. kits for main incomers h250 LSI class II
  • UC320H MCCB ver. kit quadro.sy. x250 350x300 mm
  • Product Drawing Equip. kits for main incomers h250 LSI class II
All data is subject to errors and technical modifications.