UC314H
All data is subject to errors and technical modifications.
Art No.: | UC314H |
EAN No.: | 3250616136199 |
Pack qty.: | 1 prt. |
Colour: | RAL 9010 |
Depth of installed product: | 100 mm |
Height of installed product: | 150 mm |
Width of installed product: | 800 mm |
Number of units: | 40 |
Quantity of section in width: | 3 |
Quantity of rails: | 1 |
European directive WEEE: | not concerned |