Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC312H

UC312H Ver. kit quadro.sy. x125/160 800x600 mm

UC312H

Ver. kit quadro.sy. x125/160 800x600 mm

Art No.:UC312H
prt.
EAN No.:

3250616136175

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:100 mm
Height of installed product:300 mm
Width of installed product:800 mm
Number of units:64
Quantity of section in width:3
Quantity of rails:1
European directive WEEE:not concerned
Protection class:isol.class II
  • UC312H
    UC312H Ver. kit quadro.sy. x125/160 800x600 mm
    UC312H
  • UC312H Ver. kit quadro.sy. x125/160 800x600 mm
All data is subject to errors and technical modifications.