Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC311H

Product Drawing Equip. kits for HA switches 100 to 400 A

Ver. kit quadro.sy. x125/160 600x300 mm

Art No.:UC311H
prt.
EAN No.:

3250616133037

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:105 mm
Height of installed product:300 mm
Width of installed product:600 mm
Number of units:48
Quantity of section in width:2
Quantity of rails:1
European directive WEEE:not concerned
Protection class:isol.class II
  • UC311H
    Product Drawing Equip. kits for HA switches 100 to 400 A
  • Product Drawing Equip. kits for HA switches 100 to 400 A
All data is subject to errors and technical modifications.