Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC270

UC270 kit HA800-1600 A Quadro.Pl. 600x600 mm

UC270
UC270 kit HA800-1600 A Quadro.Pl. 600x600 mm
Product Drawing Equip. kits for HA switches 160 to 1600 A

kit HA800-1600 A Quadro.Pl. 600x600 mm

Art No.:UC270
prt.
EAN No.:

3250616132702

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:26 mm
Height of installed product:600 mm
Width of installed product:596 mm
Number of units:1
Quantity of section in width:2
Can be accessorized:yes
Quantity of steps in height:24
European directive WEEE:not concerned
  • UC270
    UC270 kit HA800-1600 A Quadro.Pl. 600x600 mm
    UC270
  • UC270
    Product Drawing Equip. kits for HA switches 160 to 1600 A
  • UC270 kit HA800-1600 A Quadro.Pl. 600x600 mm
  • Product Drawing Equip. kits for HA switches 160 to 1600 A
All data is subject to errors and technical modifications.