Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC141H

UC141H Hor. kit quadro.sy. h630 400x600 mm

UC141H

Hor. kit quadro.sy. h630 400x600 mm

Art No.:UC141H
prt.
EAN No.:

3250616133297

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:80 mm
Height of installed product:400 mm
Width of installed product:600 mm
Number of units:2
Quantity of section in width:2
Can be accessorized:yes
Quantity of steps in height:16
With busbar:no
European directive WEEE:not concerned
Protection class:isol.class I
  • UC141H
    UC141H Hor. kit quadro.sy. h630 400x600 mm
    UC141H
  • UC141H Hor. kit quadro.sy. h630 400x600 mm
All data is subject to errors and technical modifications.