Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC127H

UC127H Hor. kit quadro.sy. x250/h250 200x600 mm

UC127H

Hor. kit quadro.sy. x250/h250 200x600 mm

Art No.:UC127H
prt.
EAN No.:

3250616133266

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:212 mm
Height of installed product:125 mm
Width of installed product:642 mm
Number of units:1
Quantity of section in width:2
Can be accessorized:yes
Quantity of steps in height:8
With busbar:no
European directive WEEE:not concerned
Protection class:isol.class I
  • UC127H
    UC127H Hor. kit quadro.sy. x250/h250 200x600 mm
    UC127H
  • UC127H Hor. kit quadro.sy. x250/h250 200x600 mm
All data is subject to errors and technical modifications.