Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC061H

No picture available

Hor. MCCB kit Quadro.Pl. h1600 600x800mm

Art No.:UC061H
prt.
EAN No.:

3250616133389

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:100 mm
Height of installed product:600 mm
Width of installed product:800 mm
Quantity of steps in height:24
Number of units:1
Quantity of section in width:3
Can be accessorized:yes
European directive WEEE:not concerned
  • UC061H
    No picture available
All data is subject to errors and technical modifications.