Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC054H

No picture available

Hor. MCCB kit Quadro.Pl. h1000 400x600mm

Art No.:UC054H
prt.
EAN No.:

3250616133600

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:596 mm
Height of installed product:400 mm
Width of installed product:80 mm
Number of units:1
Quantity of section in width:2
Can be accessorized:yes
Quantity of steps in height:16
European directive WEEE:not concerned
Protection class:isol.class I
  • UC054H
    No picture available
All data is subject to errors and technical modifications.