UC050H
All data is subject to errors and technical modifications.
Art No.: | UC050H |
EAN No.: | 3250616133617 |
Pack qty.: | 1 prt. |
Colour: | RAL 9010 |
Depth of installed product: | 596 mm |
Height of installed product: | 600 mm |
Width of installed product: | 75 mm |
Quantity of steps in height: | 24 |
Number of units: | 1 |
Quantity of section in width: | 2 |
Can be accessorized: | yes |
European directive WEEE: | not concerned |