Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC038

Product Drawing Equip. kit for distributor Steel

Box kit, quadro, 250x250x600 mm

Art No.:UC038
prt.
EAN No.:

3250616130388

Pack qty.:1 prt.
Technical Characteristics
Colour:pure white
Material:Steel
Depth of installed product:596 mm
Height of installed product:300 mm
Width of installed product:130 mm
Quantity of steps in height:12
Number of units:1
Number of rows:2
Quantity of section in width:2
Can be accessorized:yes
Quantity of rails:2
European directive WEEE:not concerned
Protection class:isol.class I
  • UC038
    Product Drawing Equip. kit for distributor Steel
  • Product Drawing Equip. kit for distributor Steel
All data is subject to errors and technical modifications.