Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC022H

UC022H Ver. MCCB kit quadro.sy. x250 300x800 mm

UC022H

Ver. MCCB kit quadro.sy. x250 300x800 mm

Art No.:UC022H
prt.
EAN No.:

3250616133228

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:800 mm
Height of installed product:300 mm
Width of installed product:150 mm
Quantity of steps in height:12
Number of units:3
Quantity of section in width:3
Can be accessorized:yes
European directive WEEE:not concerned
  • UC022H
    UC022H Ver. MCCB kit quadro.sy. x250 300x800 mm
    UC022H
  • UC022H Ver. MCCB kit quadro.sy. x250 300x800 mm
All data is subject to errors and technical modifications.