Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC021H

No picture available

Ver. MCCB kit quadro.sy. x250 300x600 mm

Art No.:UC021H
prt.
EAN No.:

3250616133211

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:596 mm
Height of installed product:300 mm
Width of installed product:100 mm
Number of units:2
Quantity of section in width:2
Can be accessorized:yes
Quantity of steps in height:12
European directive WEEE:not concerned
Protection class:isol.class I
  • UC021H
    No picture available
All data is subject to errors and technical modifications.