UC020H
All data is subject to errors and technical modifications.
Art No.: | UC020H |
EAN No.: | 3250616133204 |
Pack qty.: | 1 prt. |
Depth of installed product: | 346 mm |
Height of installed product: | 300 mm |
Width of installed product: | 110 mm |
Quantity of steps in height: | 12 |
Number of units: | 1 |
Quantity of section in width: | 1 |
Can be accessorized: | yes |
European directive WEEE: | not concerned |