Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC014H

UC014H Hor. MCCB kit quadro.sy. x160 150x800 mm

UC014H

Hor. MCCB kit quadro.sy. x160 150x800 mm

Art No.:UC014H
prt.
EAN No.:

3250616133198

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 9010
Depth of installed product:100 mm
Height of installed product:150 mm
Width of installed product:800 mm
Quantity of steps in height:6
Number of units:40
Quantity of section in width:3
Can be accessorized:yes
Quantity of rails:1
European directive WEEE:not concerned
  • UC014H
    UC014H Hor. MCCB kit quadro.sy. x160 150x800 mm
    UC014H
  • UC014H Hor. MCCB kit quadro.sy. x160 150x800 mm
All data is subject to errors and technical modifications.