Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC013H

UC013H Hor. MCCB kit quadro.sy. x160 150x600 mm

UC013H

Hor. MCCB kit quadro.sy. x160 150x600 mm

Art No.:UC013H
prt.
EAN No.:

3250616133181

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:596 mm
Height of installed product:150 mm
Width of installed product:100 mm
Number of units:20
Quantity of section in width:2
Quantity of rails:1
Can be accessorized:yes
Quantity of steps in height:6
European directive WEEE:not concerned
Protection class:isol.class I
  • UC013H
    UC013H Hor. MCCB kit quadro.sy. x160 150x600 mm
    UC013H
  • UC013H Hor. MCCB kit quadro.sy. x160 150x600 mm
All data is subject to errors and technical modifications.