UC012H
All data is subject to errors and technical modifications.
Art No.: | UC012H |
EAN No.: | 3250616133174 |
Pack qty.: | 1 prt. |
Colour: | RAL 9010 |
Depth of installed product: | 336 mm |
Height of installed product: | 120 mm |
Width of installed product: | 849 mm |
Quantity of steps in height: | 12 |
Number of units: | 64 |
Number of rows: | 1 |
Quantity of section in width: | 3 |
Can be accessorized: | yes |
Quantity of rails: | 1 |
European directive WEEE: | not concerned |