Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC011H

UC011H Hor. MCCB kit quadro.sy. x160 150x600 mm

UC011H

Hor. MCCB kit quadro.sy. x160 150x600 mm

Art No.:UC011H
prt.
EAN No.:

3250616133167

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:596 mm
Height of installed product:300 mm
Width of installed product:105 mm
Number of units:48
Quantity of section in width:2
Quantity of rails:1
Can be accessorized:yes
Quantity of steps in height:12
European directive WEEE:not concerned
Protection class:isol.class I
  • UC011H
    UC011H Hor. MCCB kit quadro.sy. x160 150x600 mm
    UC011H
  • UC011H Hor. MCCB kit quadro.sy. x160 150x600 mm
All data is subject to errors and technical modifications.