Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC010H

No picture available

Ver. MCCB kit quadro.sy. x160 200x600 mm

Art No.:UC010H
prt.
EAN No.:

3250616133150

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:346 mm
Height of installed product:300 mm
Width of installed product:105 mm
Number of units:20
Quantity of section in width:1
Quantity of rails:1
Can be accessorized:yes
Quantity of steps in height:12
European directive WEEE:not concerned
Protection class:isol.class I
  • UC010H
    No picture available
All data is subject to errors and technical modifications.