Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC009

UC009 kit quadro.s. HA250 A 300x350 mm

UC009
UC009 kit quadro.s. HA250 A 300x350 mm
Product Drawing Equip. kits for HA switches 160 to 1600 A

kit quadro.s. HA250 A 300x350 mm

Art No.:UC009
prt.
EAN No.:

3250616130098

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:110 mm
Height of installed product:300 mm
Width of installed product:350 mm
Number of units:1
Quantity of section in width:1
Can be accessorized:yes
Quantity of steps in height:12
European directive WEEE:not concerned
Protection class:isol.class I
  • UC009
    UC009 kit quadro.s. HA250 A 300x350 mm
    UC009
  • UC009
    Product Drawing Equip. kits for HA switches 160 to 1600 A
  • UC009 kit quadro.s. HA250 A 300x350 mm
  • Product Drawing Equip. kits for HA switches 160 to 1600 A
All data is subject to errors and technical modifications.