Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

UC008

UC008 kit quadro.s. HA125/160 A 300x350 mm

UC008
UC008 kit quadro.s. HA125/160 A 300x350 mm
Product Drawing Equip. kits for HA switches 160 to 1600 A

kit quadro.s. HA125/160 A 300x350 mm

Art No.:UC008
prt.
EAN No.:

3250616130081

Pack qty.:1 prt.
Technical Characteristics
Depth of installed product:346 mm
Height of installed product:300 mm
Width of installed product:115 mm
Quantity of steps in height:12
Number of units:1
Quantity of section in width:1
Can be accessorized:yes
European directive WEEE:not concerned
  • UC008
    UC008 kit quadro.s. HA125/160 A 300x350 mm
    UC008
  • UC008
    Product Drawing Equip. kits for HA switches 160 to 1600 A
  • UC008 kit quadro.s. HA125/160 A 300x350 mm
  • Product Drawing Equip. kits for HA switches 160 to 1600 A
All data is subject to errors and technical modifications.